0215200195

0215200195
Ball Nut

Ball Nut, 25 mm X 50 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 15400 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 40.00 mm (1.575 in)
D4 51.00 mm (2.008 in)
D5 6.60 mm (0.260 in)
D6 62.00 mm (2.441 in)
L1 10.00 mm (0.394 in)
L2 58.00 mm (2.283 in)
L6 10.00 mm (0.394 in)
L7 10.00 mm (0.394 in)
L8 48.00 mm (1.890 in)
L9 8.00 mm (0.315 in)
L10 5.00 mm (0.197 in)

Specifications

Specification Value
Diameter 25 mm
Lead 50.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0220324-RL6000
Number Of Starts 5
Total Weight 0.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 15,400 N (3,462 lbf)
Load, Static 32 kN (7,126 lbf)

Get Quote

*Please fill out the information below so we can best assist you: