0215200054

0215200054
Ball Nut

Ball Nut, 32 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 21500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 50.00 mm (1.969 in)
D4 65.00 mm (2.559 in)
D5 9.00 mm (0.354 in)
D6 80.00 mm (3.150 in)
L1 10.00 mm (0.394 in)
L2 55.00 mm (2.165 in)
L7 12.00 mm (0.472 in)
L8 62.00 mm (2.441 in)
L9 10.00 mm (0.394 in)
L10 6.00 mm (0.236 in)

Specifications

Specification Value
Diameter 32 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000316-RL6000
Number Of Starts 1
Total Weight 0.550 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 21,500 N (4,833 lbf)
Load, Static 49 kN (11,083 lbf)

Get Quote

*Please fill out the information below so we can best assist you: