0215050383

0215050383
Ball Nut

Ball Nut, 32 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 33800 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 52.00 mm (2.047 in)
D12 M6x1
D13 5.00 mm (0.197 in)
L 85.00 mm (3.346 in)
L11 19.00 mm (0.748 in)
L12 12.00 mm (0.472 in)
L13 43.00 mm (1.693 in)

Specifications

Specification Value
Diameter 32 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000302-RL6000
Number Of Starts 1
Total Weight 0.650 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 33,800 N (7,599 lbf)
Load, Static 52 kN (11,690 lbf)

Get Quote

*Please fill out the information below so we can best assist you: