0215050270

0215050270
Ball Nut

Ball Nut, 40 mm X 20 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Channel, 33300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D8 3.00 mm (0.118 in)
L2 70.00 mm (2.756 in)
L8 7.50 mm (0.295 in)
L9 20.00 mm (0.787 in)
L10 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 40 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000304-RL6000
Number Of Starts 2
Total Weight 1.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 33,300 N (7,486 lbf)
Load, Static 76 kN (17,108 lbf)

Get Quote

*Please fill out the information below so we can best assist you: