0215050263

0215050263
Ball Nut

Ball Nut, 25 mm X 50 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 15400 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 50.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0220324-RL6000
Number Of Starts 5
Total Weight 0.300 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 15,400 N (3,462 lbf)
Load, Static 32 kN (7,126 lbf)

Get Quote

*Please fill out the information below so we can best assist you: