0215050118

0215050118
Ball Nut

Ball Nut, 32 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 21500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 50.00 mm (1.969 in)
D8 3.00 mm (0.118 in)
L2 45.00 mm (1.772 in)
L8 7.50 mm (0.295 in)
L9 8.00 mm (0.315 in)
L10 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 32 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000316-RL6000
Number Of Starts 1
Total Weight 0.500 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 21,500 N (4,833 lbf)
Load, Static 49 kN (11,083 lbf)

Get Quote

*Please fill out the information below so we can best assist you: