0215050107

0215050107
Ball Nut

Ball Nut, 32 mm X 10 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, EUS, 33400 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 53.00 mm (2.087 in)
D8 4.00 mm (0.157 in)
L2 60.00 mm (2.362 in)
L8 10.00 mm (0.394 in)
L9 15.00 mm (0.591 in)
L10 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 32 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000302-RL6000
Number Of Starts 1
Total Weight 0.550 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 33,400 N (7,509 lbf)
Load, Static 55 kN (12,252 lbf)

Get Quote

*Please fill out the information below so we can best assist you: