2RB16J0N0700-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 495 mm Stroke, Single Standard Carriage
2RB16J0N1200-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 995 mm Stroke, Single Standard Carriage
2RB16J0N0400-100N002A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2RB16J0N1700-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1495 mm Stroke, Single Standard Carriage
2RB16J0N0400-100N001A0B06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 140.4 mm Stroke, Single Standard Carriage
2RB16J0N1100-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 895 mm Stroke, Single Standard Carriage
2RB16J0N0900-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 695 mm Stroke, Single Standard Carriage
2RB16J0N0950-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 536.4 mm Stroke, Single Standard Carriage
2RB16J0N1700-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1495 mm Stroke, Single Standard Carriage
2RB16J0N0400-100N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2RB16J0N1000-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2RB16J0N1100-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 644.4 mm Stroke, Single Standard Carriage
2RB16J0N0900-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 500.4 mm Stroke, Single Standard Carriage
2RB16J0N0500-100N001A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 212.4 mm Stroke, Single Standard Carriage
2RB16J0N1000-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2RB16J0N0400-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2RB16J0N1450-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1245 mm Stroke, Single Standard Carriage
2RB16J0N1700-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1495 mm Stroke, Single Standard Carriage
2RB16J0N1100-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 895 mm Stroke, Single Standard Carriage
2RB16J0N0650-075N002A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 445 mm Stroke, Single Standard Carriage
2RB16J0N1500-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1295 mm Stroke, Single Standard Carriage
2RB16J0N0750-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 545 mm Stroke, Single Standard Carriage
2RB16J0N0750-100B001A0B04, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 392.4 mm Stroke, Single Standard Carriage
2RB16J0N0500-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 295 mm Stroke, Single Standard Carriage
1-24 of 24 products