2RB16I0N0900-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 500.4 mm Stroke, Single Standard Carriage
2RB16I0N0350-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 145 mm Stroke, Single Standard Carriage
2RB16I0N0300-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 95 mm Stroke, Single Standard Carriage
2RB16I0N0800-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 595 mm Stroke, Single Standard Carriage
2RB16I0N0500-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 295 mm Stroke, Single Standard Carriage
2RB16I0N0750-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 545 mm Stroke, Single Standard Carriage
2RB16I0N0400-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2RB16I0N1000-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2RB16I0N0300-100N001A0B02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 68.4 mm Stroke, Single Standard Carriage
2RB16I0N0350-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 145 mm Stroke, Single Standard Carriage
2RB16I0N0800-100N002A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 595 mm Stroke, Single Standard Carriage
2RB16I0N0700-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 495 mm Stroke, Single Standard Carriage
2RB16I0N0350-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 145 mm Stroke, Single Standard Carriage
2RB16I0N0850-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 645 mm Stroke, Single Standard Carriage
2RB16I0N0800-100N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 595 mm Stroke, Single Standard Carriage
2RB16I0N0600-100B001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 395 mm Stroke, Single Standard Carriage
2RB16I0N0300-100B001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 95 mm Stroke, Single Standard Carriage
2RB16I0N2750-100N001A0B06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1832.4 mm Stroke, Single Standard Carriage
2RB16I0N2550-100B001C1A13, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 2345 mm Stroke, Single Standard Carriage
2RB16I0N2800-100N001C1A13, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 2595 mm Stroke, Single Standard Carriage
2RB16I0N0400-100N001A0A04, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2RB16I0N0550-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 345 mm Stroke, Single Standard Carriage
2RB16I0N1450-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1245 mm Stroke, Single Standard Carriage
2RB16I0N0500-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 212.4 mm Stroke, Single Standard Carriage
2RB16I0N0700-100N001A1B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 356.4 mm Stroke, Single Standard Carriage
2RB16I0N0450-100N002A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 176.4 mm Stroke, Single Standard Carriage
2RB16I0N0450-100N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 245 mm Stroke, Single Standard Carriage
2RB16I0N0300-100N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 82.8 mm Stroke, Single Standard Carriage
2RB16I0N0500-100N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 295 mm Stroke, Single Standard Carriage
1-29 of 29 products