2HB20N0N1045-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2HB20N0N0685-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20N0N0565-043N526A0A03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20N0N1645-043N000A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1395 mm Stroke, Single Standard Carriage
2HB20N0N0925-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20N0N0565-043N526A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20N0N1645-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1395 mm Stroke, Single Standard Carriage
2HB20N0N0925-043N121A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20N0N0445-043N478A0B00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 140.4 mm Stroke, Single Standard Carriage
2HB20N0N0925-043N624A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20N0N1285-043N478A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1035 mm Stroke, Single Standard Carriage
2HB20N0N0385-043N618A0C05, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 135 mm Stroke, Single Standard Carriage
2HB20N0N0565-043N297A0C05, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20N0N2005-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1755 mm Stroke, Single Standard Carriage
2HB20N0N2425-043N261A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2175 mm Stroke, Single Standard Carriage
2HB20N0N0865-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 615 mm Stroke, Single Standard Carriage
2HB20N0N2725-043N027A0C02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2475 mm Stroke, Single Standard Carriage
2HB20N0N1525-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1275 mm Stroke, Single Standard Carriage
2HB20N0N0685-043B261A0C16, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20N0N1345-043B002A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1095 mm Stroke, Single Standard Carriage
2HB20N0N0952-043N536A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 702 mm Stroke, Single Standard Carriage
2HB20N0N3000-043N002A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2750 mm Stroke, Single Standard Carriage
2HB20N0N0483-043N002A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 233 mm Stroke, Single Standard Carriage
2HB20N0N1050-043N114A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 810 mm Stroke, Single Standard Carriage
2HB20N0N0940-043N114A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 700 mm Stroke, Single Standard Carriage
2HB20N0N0850-043N114A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 610 mm Stroke, Single Standard Carriage
2HB20N0N0565-043N526A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20N0N1405-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1155 mm Stroke, Single Standard Carriage
1-28 of 28 products