2HB20M0N0750-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 510 mm Stroke, Single Standard Carriage
2HB20M0N0925-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20M0N0685-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20M0N1345-043N139A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1095 mm Stroke, Single Standard Carriage
2HB20M0N0565-043N378A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20M0N2605-043N618A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2355 mm Stroke, Single Standard Carriage
2HB20M0N1045-043N261A0B02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 572.4 mm Stroke, Single Standard Carriage
2HB20M0N2845-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2595 mm Stroke, Single Standard Carriage
2HB20M0N0805-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20M0N0925-043N378A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20M0N0565-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20M0N1285-043N206A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1035 mm Stroke, Single Standard Carriage
2HB20M0N1165-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 915 mm Stroke, Single Standard Carriage
2HB20M0N0925-043N261A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 675 mm Stroke, Single Standard Carriage
2HB20M0N0654-043N147A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 414 mm Stroke, Single Standard Carriage
2HB20M0N0865-043N002A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 615 mm Stroke, Single Standard Carriage
2HB20M0N0685-043N651A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20M0N1637-043B002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1387 mm Stroke, Single Standard Carriage
2HB20M0N1045-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
2HB20M0N1225-043N027A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 975 mm Stroke, Single Standard Carriage
2HB20M0N1800-043N027A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1550 mm Stroke, Single Standard Carriage
2HB20M0N0565-043N133A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20M0N0745-043N133E0B16, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 356.4 mm Stroke, Single Standard Carriage
2HB20M0N0805-043N133A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20M0N0685-043N133A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 435 mm Stroke, Single Standard Carriage
2HB20M0N0805-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 555 mm Stroke, Single Standard Carriage
2HB20M0N0865-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 615 mm Stroke, Single Standard Carriage
2HB20M0N0445-043B253A0A04, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20M0N0445-043N253A0A04, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20M0N0565-043N526A0A04, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20M0N0445-043N526A0A04, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20M0N0445-043N253A0A01, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 195 mm Stroke, Single Standard Carriage
2HB20M0N0565-043N261A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB20M0N1230-043N002A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 980 mm Stroke, Single Standard Carriage
2HB20M0N0907-043N002A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 657 mm Stroke, Single Standard Carriage
2HB20M0N0780-043N526A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 530 mm Stroke, Single Standard Carriage
2HB20M0N1755-043N002A0A02, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1505 mm Stroke, Single Standard Carriage
2HB20M0N0952-043N536A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 702 mm Stroke, Single Standard Carriage
2HB20M0N1575-043N206A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 1325 mm Stroke, Single Standard Carriage
2HB20M0N1165-043N526A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 915 mm Stroke, Single Standard Carriage
2HB20M0N2485-043N261A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 2235 mm Stroke, Single Standard Carriage
2HB, Ball Screw Drive, Ball Guide, Preloaded, 200 mm Stroke, Single Standard Carriage
2HB20M0N0385-043N002A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 135 mm Stroke, Single Standard Carriage
2HB20M0N1045-043N002A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 795 mm Stroke, Single Standard Carriage
1-44 of 44 products