2HB10H0N0550-038N011A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 415 mm Stroke, Single Standard Carriage
2HB10H0N0675-038N011A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 540 mm Stroke, Single Standard Carriage
2HB10H0N0525-038N001A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 390 mm Stroke, Single Standard Carriage
2HB10H0N0600-038B001A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 465 mm Stroke, Single Standard Carriage
2HB10H0N0600-038B001A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 465 mm Stroke, Single Standard Carriage
2HB10H0N0300-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 165 mm Stroke, Single Standard Carriage
2HB10H0N0600-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 465 mm Stroke, Single Standard Carriage
2HB10H0N0325-038N261A0A06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 190 mm Stroke, Single Standard Carriage
2HB10H0N0300-038N001A0C00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 165 mm Stroke, Single Standard Carriage
2HB10H0N0300-038N646A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 165 mm Stroke, Single Standard Carriage
2HB10H0N0300-038N232A0C03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 165 mm Stroke, Single Standard Carriage
2HB10H0N0250-038N002A0C10, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 125 mm Stroke, Single Standard Carriage
2HB10H0N1125-038N363A0C06, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 990 mm Stroke, Single Standard Carriage
2HB10H0N0375-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 240 mm Stroke, Single Standard Carriage
2HB10H0N0250-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 115 mm Stroke, Single Standard Carriage
2HB10H0N0225-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 90 mm Stroke, Single Standard Carriage
2HB10H0N0675-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 540 mm Stroke, Single Standard Carriage
2HB10H0N0575-025N372A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 440 mm Stroke, Single Standard Carriage
2HB10H0N0450-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 315 mm Stroke, Single Standard Carriage
2HB10H0N0675-038N261A0A03, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 540 mm Stroke, Single Standard Carriage
2HB10H0N0660-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 525 mm Stroke, Single Standard Carriage
2HB10H0N0575-038N011A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 440 mm Stroke, Single Standard Carriage
2HB10H0N1000-038N363A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 865 mm Stroke, Single Standard Carriage
2HB10H0N0625-038N001A0A00, 2HB, Ball Screw Drive, Ball Guide, Preloaded, 490 mm Stroke, Single Standard Carriage
1-24 of 24 products