Skip to content Skip to navigation

MTS10-7505

Lead Nut Only, MTS, 0.75 in X 2.000 in, Non-Preloaded, RH, 275 lbf Design Load

MTS10-7505L

Lead Nut Only, MTS, 0.75 in X 2.000 in, Non-Preloaded, LH, 275 lbf Design Load

MTS12-5008

Lead Nut Only, MTS, 0.50 in X 1.500 in, Non-Preloaded, RH, 125 lbf Design Load

MTS12-7508

Lead Nut Only, MTS, 0.75 in X 1.500 in, Non-Preloaded, RH, 275 lbf Design Load

MTS1820

Lead Nut Only, MTS, 0.188 in X 0.050 in, Non-Preloaded, RH, 10 lbf Design Load

MTS2-2516

Lead Nut Only, MTS, 0.25 in X 0.125 in, Non-Preloaded, RH, 25 lbf Design Load

MTS2-3108

Lead Nut Only, MTS, 0.3125 in X 0.250 in, Non-Preloaded, RH, 50 lbf Design Load

MTS2-3112

Lead Nut Only, MTS, 0.3125 in X 0.167 in, Non-Preloaded, RH, 50 lbf Design Load

MTS2-3708

Lead Nut Only, MTS, 0.375 in X 0.250 in, Non-Preloaded, RH, 60 lbf Design Load

MTS2-3708L

Lead Nut Only, MTS, 0.375 in X 0.250 in, Non-Preloaded, LH, 60 lbf Design Load

MTS2-3710

Lead Nut Only, MTS, 0.375 in X 0.200 in, Non-Preloaded, RH, 60 lbf Design Load

MTS2-3712

Lead Nut Only, MTS, 0.375 in X 0.167 in, Non-Preloaded, RH, 60 lbf Design Load

MTS2-4308

Lead Nut Only, MTS, 0.4375 in X 0.250 in, Non-Preloaded, RH, 75 lbf Design Load

MTS2-4316

Lead Nut Only, MTS, 0.4375 in X 0.125 in, Non-Preloaded, RH, 75 lbf Design Load

MTS2-5008

Lead Nut Only, MTS, 0.500 in X 0.250 in, Non-Preloaded, RH, 125 lbf Design Load

MTS2-5010

Lead Nut Only, MTS, 0.500 in X 0.200 in, Non-Preloaded, RH, 125 lbf Design Load

MTS2-50X2M

Lead Nut Only, MTS, 0.50 in X 4 mm, Non-Preloaded, RH, 125 lbf Design Load

MTS2516

Lead Nut Only, MTS, 0.25 in X 0.063 in, Non-Preloaded, RH, 25 lbf Design Load

MTS2516L

Lead Nut Only, MTS, 0.25 in X 0.063 in, Non-Preloaded, LH, 25 lbf Design Load

MTS2520

Lead Nut Only, MTS, 0.25 in X 0.050 in, Non-Preloaded, RH, 25 lbf Design Load

MTS2520L

Lead Nut Only, MTS, 0.25 in X 0.050 in, Non-Preloaded, LH, 25 lbf Design Load

MTS2532

Lead Nut Only, MTS, 0.25 in X 0.031 in, Non-Preloaded, RH, 25 lbf Design Load

MTS2-6208

Lead Nut Only, MTS, 0.625 in X 0.250 in, Non-Preloaded, RH, 175 lbf Design Load

MTS2-6210

Lead Nut Only, MTS, 0.625 in X 0.200 in, Non-Preloaded, RH, 175 lbf Design Load

MTS3112

Lead Nut Only, MTS, 0.3125 in X 0.083 in, Non-Preloaded, RH, 50 lbf Design Load

MTS3112L

Lead Nut Only, MTS, 0.3125 in X 0.083 in, Non-Preloaded, LH, 50 lbf Design Load

MTS3-1824

Lead Nut Only, MTS, 0.188 in X 0.125 in, Non-Preloaded, RH, 10 lbf Design Load

MTS3-3710

Lead Nut Only, MTS, 0.375 in X 0.200 in, Non-Preloaded, LH, 60 lbf Design Load

1-50 de 109 produits | next >   last >>

back to top