10-313-322-7

10-313-322-7
10-313-322-7

DT060 INPUT HOUSING, Gearhead, True Planetary, DuraTRUE, Size 60, Spur gearing, En ligne Stainless Steel Output Shaft, Anodized Aluminum Housing


  • The DuraTRUE™ is a high precision, True Planetary gearhead that utilizes the Micron® RediMount system. With a variety of shaft configurations, you can design your system in the smallest of envelopes eliminating the need for coupling. The “T” design allows the ability to run two axes with one motor. Many ratios are in stock for immediate delivery through the Micron Gearhead Express program.
  • High Torque to Size Ratio - allows compact design.
  • Low Backlash - eliminates positioning errors due to lost motion.
  • Adapter length (AD) may vary depending on motor.

Dimensions

dimensions

Caractéristiques

CaractéristiquesValeur
Couple de serrage - final4.4 Nm
Couple de serrage - pré-serrage0.2 Nm
DutyCyclical Duty 
Flange Square60 mm
Helical CrownedSpur gearing 
Housing MaterialAluminium anodisé 
inline, Right angleEn ligne 
MatériauStainless Steel Output Shaft, Anodized Aluminum Housing 
RediMount UsedING 
RPM Maximum, Input4000 RPM
Shaft - Single/Dual/HollowSimple 
Shaft materialArbre de sortie en acier inoxydable 
Washdown CompatibleNon 

Performance

Spécifications relatives aux performances
Rapport Durée de vie de 20 000 heures Pointe T
NM [in-lb]
Tr
(1000 rpm)
Nm [in-lb]
Tr
(2000 rpm)
Nm [in-lb]
Tr
(3000 rpm)
Nm [in-lb]
Tr
(4000 rpm)
Nm [in-lb]
[] [] [] [] []
J
kg-cm2
[in-lb sec2*10-4]
Rigidité de torsion
Nm/arc-min
[in-lb/arc-min]
Température max
en fonctionnement
Température min
en fonctionnement
Capacité de
couple
Nm
Couple de pointe
in-lb
Indice IP Certifications
[] []
performance graphic
performance graphic
Vitesse
tr/min
Charge axiale
N [lb]
50 3075
100 2441
250 1798
500 1427
1000 1133

Obtenir un devis

* Veuillez remplir le formulaire ci-dessous afin que nous puissions mieux vous aider :

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?