Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Algunas tuercas de bolas vienen con bridas incorporadas a la carcasa. Otras vienen con un extremo roscado. Se ofrecen bridas para convertir el extremo roscado en una tuerca tipo brida.