Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Diagrama de cableado Los motores paso a paso estándar que se ofrecen en los SMLA de Thomson tienen una configuración bipolar de cuatro terminales. Para conectar el motor paso a paso, se requiere un accionamiento bipolar compatible con los conductores que vienen del motor.