Skip to content Skip to navigation

Designing More Efficient Construction Machinery with Electric Linear Actuators (EU)


Construction machinery is all about powerful movement and durability, and for tasks like digging, pushing, lifting and scraping, hydraulic cylinders were traditionally the only option considered by engineers. However, electric linear actuators and their advantages have gained in popularity and are now an attractive alternative to hydraulics in specific applications.


The latest electromechanical linear actuators are clean, efficient, and offer excellent controllability – while their design is robust enough to withstand the harsh conditions of construction machinery use.  


Watch this 45-minute expert talk and learn more about:

Withstanding harsh environments 

o Ingress protection

o Corrosion resistance

o Shock load dampening

o Simple integration

Movement control 

o Position and load feedback

o Speed adjustment

o CAN bus communication

Cleanliness and efficiency 

o Efficiency overall

o Power on demand

o Maintenance

Customization


Presenters: 

Robert Johansson, Senior Industry Manager

Anders Karlsson, Senior Product Manager

back to top