Skip to content Skip to navigation

2CA Twin Shaft Web RoundRail Linear Guide System

The 2CA Twin Shaft Web RoundRail Linear Guide features the new patented Super Smart Ball Bushing® bearings with up to 216X the life or 6X the load capacity of conventional bearings.  The 2CA Twin Shaft Web is ideal for spanning or bridging a gap and its double LinearRace Shafting and welded integral web design maximizes torque and dramatically improves deflection characteristics.  Pre-aligned for quick and easy installation, the 2CA Twin Shaft Web is designed to move medium loads with virtually frictionless travel.   

The 2CA Linear Guide comes in three versions:

2CA Twin Shaft Web Universal Carriage Industry Standard Inch
2CA Twin Shaft Web Universal Carriage Industry Standard Metric
2CA Twin Shaft Web Flanged Integrated Carriage Industry Standard Inch

Overview

2CA Highlights


  • Available in 1/2, 3/4, and 1 inch diameters
  • Available in Vertical and Horizontal orientations for increased mounting flexibility
  • Pre-aligned shafts are end supported for gantry style or 'bridge' applications
  • Corrosion resistant versions for maximum performance in harsh conditions
2CA Twin Shaft Web Universal Carriage Inch

2CA Twin Shaft Web Universal Carriage Inch

  • 1 - Flanged Integrated carriage with 4 open type Super Smart Ball Bushing bearings
  • 2 - Vertical or horizontal double end supports
  • Twin welded 60 Case LinearRace shafts with integral web
2CA Twin Shaft Web Universal Carriage Metric

2CA Twin Shaft Web Universal Carriage Metric

  • 1 - Universal integrated carriage with 4 open type Super Smart Ball Bushing bearings
  • 2 - Vertical or horizontal double end supports
  • Twin welded 60 Case LinearRace shafts with integral web
2CA Twin Shaft Web Flanged Integrated Carriage

2CA Twin Shaft Web Flanged Integrated Carriage

  • 1 - Flanged integrated carriage with 4 open type Super Smart Ball Bushing bearings
  • 2 - Vertical or horizontal double end supports
  • Twin welded 60 Case LinearRace shafts with integral web

Find a Product

Family

Shaft Diameter

Length

Support

Shaft

Carriage

Load

NN

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top