Skip to content Skip to navigation

1Px Continuous Support RoundRail Linear Guide System

The 1Px Continuous Support (Industry Standard Metric) RoundRail Linear Guide features the new patented Super Smart Ball Bushing® bearings with up to 216X the life or 6X the load capacity of conventional bearings, all within the same envelope.  The RoundRail Advantage, the inherent self-aligning-in-all-directions design of the Super Smart Ball Bushing bearing, allows for ultra smooth travel when mounted to wider toleranced prepared surfaces.

The 1Px Linear Guide comes in three versions:

 

1PA Single Continuous Support (two single or one twin pillow block)
1PB Double Continuous Support (two twin or four pillow blocks)
1PC Double Continuous Support (w/table, two twin or four pillow blocks
)

Overview

1Px Highlights


  • Available in 12, 16, 20, 25, 30, and 40 millimeter diameters
  • Cost savings:  save time and money preparing your mounting surfaces to bolt down your guide
  • Used as a load support, transport and guidance solution
  • Used in continuously supported  applications where rigidity is required
1PA Single Continuous Support

1PA Single Continuous Support

  • 2 - Super Smart Ball Bushing open type pillow blocks or
  • 1 - Super Smart Ball Bushing open type twin pillow block
  • 1 - 60 Case LinearRace® shaft Support Rail Assembly
1PB Double Continuous Support

1PB Double Continuous Support

  • 4 - Super Smart Ball Bushing open type pillow blocks or
  • 2 - Super Smart Ball Bushing open type twin pillow blocks
  • 2 - 60 Case LinearRace shaft Support Rail Assemblies
1PC Double Continuous Support w/ table top

1PC Double Continuous Support with table top

  • 4 - Super Smart Ball Bushing open type pillow blocks or
  • 2 - Super Smart Ball Bushing open type twin pillow blocks
  • 2 - 60 Case LinearRace shaft Support Rail Assemblies
  • 1 - Mounting table top with work piece and Ball Screw Assembly attachment holes

Find a Product

Family

Shaft Diameter

Length

Support

Shaft

Carriage

Load

NN

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top