Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Robot not included.
The first ever collaborative 7th axis, the Movotrak Cobot Transfer Unit (CTU) features collision detection settings for groundbreaking programming and control benefits. A plug-and-play system for quick and easy implementation into various robotic functions, Movotrak CTU adds a horizontal operating range up to 10 m to significantly boost productivity and output. Compatible with even the largest sized cobots on the market, the 7th axis slide offers flexible mounting options, and features a dual-linear-unit design for precise linear motion, and maximum moment load and stiffness.
Includes: Dual linear units, Kollmorgen servo motor, precision gearhead, carriage mounting plate for robot, Freedrive paddles, end-of-stroke limit switches, cable management, control box and software with 7th axis collision detection. For Fanuc CRX robots, a Plug-In is available for interacting directly with the Fanuc Teach Pendant.
See the 7th Axis in action and discuss your application!

"The Thomson Movotrak CTU has streamlined system integration for both suppliers and end users. The single part number system provides a cost-effective solution for end users to enhance the collaborative capabilities of their cobots."
- Justin C., Logic, Inc
See the 7th Axis in action and
discuss your application!
Already have an industrial robot? Click here to learn more about our industrial robot transfer unit.
| Movotrak CTU Collaborative 7th Axis | 275 KB |
