Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 500 Series Ball Linear Guides provide long life, exceptional rigidity, high dynamic and static load capacities, accommodation for high moment loads, high running accuracy, multiple sealing options and multiple lubrication inlet options. This allows for on-site field modifications and interchangeability with competitor offerings. Improved machine accuracies and rigidity reduce vibration and extend machine and tool life. This has a direct effect on operational efficiency which translates into cost savings for the user.
The 500 Series Ball Linear Guides are produced from high quality bearing steel. Almost all carriages, rails, and rolling elements are through-hardened. The end cap is constructed of a high strength, glass filled nylon with nitrile rubber seal. Stringent quality controls are in place to ensure consistency of materials from the source, allowing us to ensure that we delivery the highest quality product.
| Carriage Type/Size (mm) |
Standard | Narrow | |||||
|---|---|---|---|---|---|---|---|
| Std | Std Long |
Std | Std Long |
High | High Long |
Short | |
| 15 | X | X | X | X | |||
| 20 | X | X | X | X | X | ||
| 25 | X | X | X | X | X | X | |
| 30 | X | X | X | X | X | X | |
| 35 | X | X | X | X | X | X | |
| 45 | X | X | X | X | |||
| Style | A | B | C | D | E | F | G |
| Profile Rail Linear Guides | 7210 KB | |
| Profile Rail Linear Guides | 6259 KB | |
| Profile Rail Linear Guides Catalog | 6522 KB | |
| Profile Rail Linear Guides Catalog | 7348 KB | |
| Profile Rail Linear Guides Catalog | 4508 KB |
| Profile Rail Ball Carriage Styles | 694 KB | |
| 500 Series Independent Slide Test Report | 249 KB |
To download the models below, you will need to sign in.
