Skip to content Skip to navigation
Electrak LA14 Linear Actuators

Electrak® LA14 Linear Actuators

Electrak® LA14 is based on the Electrak 10 design, which incorporates a screw drive system for applications requiring maximum load capacity, robust performance, and long life.  Its additional benefits offer the a built-in anti rotation mechanism and an aluminium cover tube. The aluminium cover tube has T-slots that can be used for mounting and also accepts magnetic sensor to be fitted along two sides of the tube.   

Overview

Specifications

Performance Specifications Electrak LA14
Input Voltage:  VDC 12, 24, 36
Max Stroke Length:  mm (in) 600 (24)
Max Dynamic Load:  N (lbf) 6800 (1500)
Max Static Load:  N (lbf) 18000 (4047)
Max No-Load Speed: mm/s (in/s) 61 (2.4)
Max Full-Load Speed: mm/s (in/s) 37 (1.46)
Full load duty cycle @ 25 °C (77 °F) 25%
Screw Type Acme or Ball
Operating temperature °C (°F) -25 to 65 (-15 to 150)
Protection Class IP65
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak LA14 Features

  • Rugged and robust
  • Withstands very harsh environments
  • Stainless steel extension tube
  • Corrosion free aluminium cover tube
  • Acme or ball screw drive
  • Trunnion mounting possible
  • Overload clutch for mid and end of stroke protection
  • T-slot grooves in the cover tube for magnetic sensors
  • Motor with thermal switch
  • Maintenance free

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top