Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
These smart electromechanical actuators are highlighted by onboard electronics that can eliminate the need for standalone controls. Higher power (up to 16 kN) opens a new, wider range of hydraulic applications to electric conversion. And they meet the most extreme OEM component environmental acceptance tests, including IP69K.
View Webinar: Introducing The New Electrak HD >
Watch Video: Electrak HD Linear Actuators - Strong. Smart. Sturdy.
Watch Video: Thomson Smart Actuators: Designing Smart Machines with Smart Tools.
With position-based synchronization, an option for select Thomson smart linear actuators that helps manage unbalanced loads, the system adjusts the speed of each actuator to keep them starting, moving and stopping synchronously, regardless of their respective load distribution.


| Performance Specifications | HDxx-B017 | HDxx-B026 | HDxx-B045 | HDxx-B068 | HDxx-B100 | HDxx-B160 |
|---|---|---|---|---|---|---|
| Input Voltages (VDC) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
| Min/Max Stroke Length: mm |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 500 @ 50 ordering increments |
| Max Dynamic Load: N (lbs) |
1700 (382) | 2600 (585) | 4500 (1012) | 6800 (1529) | 10000 (2248) | 16000 (3597) |
| Max Static Load: kN (lbs) |
18 (4050) | 18 (4050) | 18 (4050) | 18 (4050) | 18 (4050) | 18 (4050) |
| Max No-Load Speed: mm/s (in/s) | 71 (2.8) | 40 (1.6) | 24 (0.94) | 18 (0.71) | 11 (0.43) | 7 (0.28) |
| Max Full-Load Speed: mm/s (in/s) | 58 (2.28) | 32 (1.3) | 19 (0.75) | 14 (0.55) | 9 (0.35) | 5 (0.20) |
| Current Draw @ no load / max load |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 20 @24V - 1.5 / 10 @48V - 0.75 / 5 |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 20 @24V - 1.5 / 10 @48V - 0.75 / 5 |
| Full load duty cycle @ 25 ºC (77 ºF) |
25% | 25% | 25% | 25% | 25% | 15% |
| Screw / Nut Type | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut |
| Operating temperature: ºC (ºF) | -40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
| Protection Class: static / dynamic |
IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 |
| Restraining Torque: Nm (lbs) |
0 | 0 | 0 | 0 | 0 | 0 |
| End Play (Max): mm (in) |
1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) |
| Salt Spray Resistance (hours) | 500 | 500 | 500 | 500 | 500 | 500 |
| Actuator Weight (kg) |
6.5 @ 100 mm 11.0 @ 1000 mm |
6.5 @ 100 mm 12.2 @ 1000 mm |
6.5 @ 100 mm 12.2 @ 1000 mm |
6.5 @ 100 mm 12.2 @ 1000 mm |
6.7 @ 100 mm 12.4 @ 1000 mm |
7 @ 100 mm 9.4 @ 500 mm |
| Synchronization Option Comparison | 174 KB | |
| Synchronization Option Comparison | 174 KB | |
| Synchronization Option Comparison | 80 KB | |
| Electrak HD | 3053 KB | |
| Electrak HD | 3054 KB | |
| Electrak HD | 3013 KB | |
| Electrak HD | 3536 KB | |
| Electrak HD | 2264 KB | |
| Electrak HD | 1460 KB | |
| Electrak HD & MD - Testing Methods | 2155 KB | |
| Electrak HD & MD - Testing Methods | 2184 KB | |
| Electrak HD & MD - Testing Methods | 2286 KB | |
| Electrak HD & MD - Testing Methods | 2274 KB | |
| Smart Linear Actuators | 3487 KB | |
| Smart Linear Actuators | 3487 KB | |
| Smart Linear Actuators | 3522 KB | |
| Smart Linear Actuators | 3661 KB |
| CAN Communication for Synchronization Control Option | 210 KB | |
| CAN Communication for Synchronization Control Option | 210 KB | |
| CAN Communication for Synchronization Control Option | 134 KB | |
| Electrak HD | 2244 KB | |
| Electrak HD | 2300 KB | |
| Electrak HD | 2301 KB | |
| Electrak HD | 2594 KB | |
| Electrak HD | 2540 KB | |
| Electrak HD | 2718 KB |
| Linear Actuators | 11510 KB | |
| Linear Actuators | 11508 KB |
To download the models below, you will need to sign in.