XSRA-48

XSRA-48
XSRA-48

Shaft Support, Continuous Support Assembly, Extra Rigid, Predrilled, Class XL, Ductile iron powder epoxy coated, Steel Shaft, Cut To Length, Use with 3 in Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory   *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • The most deflection resistant shaft support of all Thomson supports.
  • Class XL 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • Bolt assembly to the machine from top through the support flange.
  • Use only with XR Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter3 in
[A]6 in
[A2]1.25 in
[E1]4.25 in
[F]1 1/4 x 3/4 DP 
[F1]1.3125 in
[H]4 in
[H] Tolerance+0.000/-0.001 in 
[N]11/16 in 
[X] Dim6 in
[Y]3 in
Recomended Bolt5/8 in 

Specifications

SpecificationsValue
ClassClass XL 
MaterialDuctile iron powder epoxy coated, Steel Shaft 
Material, ShaftSteel 
Material, SupportDuctile iron powder epoxy coated 
Option Predrilled (PD)Predrilled 
Support StyleExtra Rigid 
Weight73.72 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: