XD24B055-0100CNO-MMMN

XD24B055-0100CNO-MMMN

Actuator, Electrak XD, 24 Vdc, Dynamic Load: 5.5 kN @ 75 mm/s, Max Stroke Length: 100 mm, Control: SAE J1939 CAN bus (Includes diagnostics, position, speed, and current draw feedback, plus overload indication)

Lead Time:  3 Weeks*
$2428.52 each**

  • Electrak® XD – High power linear actuator with market leading stroke, load, and control options to best replace hydraulics
  • Unrivaled Environmental Protection. IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak XD can withstand the harshest environments.
  • Salt spray tested for 500 hours
  • RoHS and REACH (EU) certified. CE and UKCA compliant.
  • Manual override and brake release optional
  • Standard anti-rotation actuation
  • Integrated shock load dampening optional
  • Brushless motor design for increased duty cycle and life

Dimensions

Dimensions
Dimension Value
A 353.2 mm (13.906 in)
B1 16.1 mm (0.634 in)
B2 25.3 mm (0.996 in)
B3 35.0 mm (1.378 in)
B4 16.2 mm (0.638 in)
C1 27.1 mm (1.067 in)
C2 14.9 mm (0.587 in)
C3 44.5 mm (1.752 in)
S 100.0 mm (3.937 in)

Specifications

Specification Value
Adapter Position 90 degree turned
Anti-Rotation Yes
Certifications CE
End Play, Max 1.200 mm / 0.047 in
IP Rating, Dynamic 66
IP Rating, Static 66, 67, 69K
Manual Override No
Material Zinc alloy, Aluminum, Stainless Steel
Nominal Stroke 100.00 mm / 3.94 in
Protection, Mid Stroke Electronic Load Monitoring
Screw Type Ball
Temperature Max 70 °C / 158 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring Yes
Voltage 24 Vdc
Maximum Current Draw 28.0 amp
Weight 11.900 kg / 26.235 lbs
Integrated Motor Control Yes
Electronic Load Monitoring Yes
Control CAN bus J1939
Feedback None
Serialized Yes
Smart Actuation Yes
Stroke Tolerance 1.200 mm / 0.047 in
Contains Liquids No
Returnable No
Warranty 12 Months

Performance

Max Speed and Current vs Load

Performance Value
Load, Dynamic 5,500 N / 1,236 lbf
Load, Static 11,000 N / 2,473 lbf
Max Speed 65.00 mm/s / 2.56 in/s
Min Speed 65.00 mm/s / 2.56 in/s

Get Quote

*Please fill out the information below so we can best assist you: