XCT2536

XCT2536
XCT2536

Lead Nut Only, XC Style, Advanced, Inch Thread Mount, 0.25 in X 0.0278 in, Anti-Backlash, RH, Acetal, 10 lbf Design Load

Lead Time:  3 Days  *
each**

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw0.25 in
Nut Dia0.64 in
Nut Length1.18 in
travel per shaft rev0.0278 in

Specifications

SpecificationsValue
Drag Torqueless than 1 oz-in
Efficiency %25 
MaterialAcetal 
PreloadAnti-Backlash 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load10 lbf

Get Quote

*Please fill out the information below so we can best assist you: