XCT2-6210L

XCT2-6210L
Lead Nut

XCT, Anti-Backlash, Acetal, 0.625 in x 0.2 in Lead Nut, Left Hand Thread Direction, 175 lbf Max Dynamic Load

Lead Time:  3 Days*
$127.28 each**

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 35.6 mm (1.40 in)
B Max 66.0 mm (2.60 in)
C 12.7 mm (0.50 in)
TH 1 1/4-16

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 15.88 mm (0.625 in)
Lead 5.08 mm (0.200 in)
Thread Direction Left Hand
Nut Mounting Style Threaded
Nut Material Acetal
Max Axial Backlash 0
Drag Torque 2 - 6
Efficiency 52%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 778.4 N (175.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you: