XCT1004L

XCT1004L
XCT1004L

Lead Nut Only, XC Style, Advanced, Inch Thread Mount, 1 in X 0.250 in, Anti-Backlash, LH, Acetal, 350 lbf Design Load

Lead Time:  3 Days  *
each**

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw1 in
Nut Dia1.88 in
Nut Length3 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
Drag Torque5-15 oz-in
Efficiency %47 
MaterialAcetal 
PreloadAnti-Backlash 
Temperature Max180 °F
Thread DirectionLH 

Performance

PerformanceValue
Design Load350 lbf

Get Quote

*Please fill out the information below so we can best assist you: