XCF15-12X3M

XCF15-12X3M
XCF15-12X3M

Lead Nut Only, XC Style, Advanced, Flanged Mount, 12 mm X 45 mm, Anti-Backlash, RH, Acetal, 125 lbf Design Load

Lead Time:  3 Days  *
each**

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw12 mm
Nut Dia1.12 in
Nut Length2.25 in
travel per shaft rev45 mm

Specifications

SpecificationsValue
Drag Torque1-3 oz-in
Efficiency %81 
MaterialAcetal 
PreloadAnti-Backlash 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load125 lbf

Get Quote

*Please fill out the information below so we can best assist you: