XA81420DD-SP

XA81420DD-SP
XA81420DD-SP

Linear Bearing, Ball Bushing only, Extra Precision Steel, Closed, Not Self-aligning, Stainless Steel Balls, Black Oxide Retainer and Sleeve, XA Grade

Lead Time:  Contact Factory  *
each**

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[D] Recommended Housing Bore0.8750 / 0.8755 in 
[D], Nominal0.875 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableNot Adjustable 
Closed/OpenClosed 
Corrosion Resistant OptionStainless Steel Balls, Black Oxide Retainer and Sleeve 
GradeXA Grade 
MaterialSteel 
Number of Ball Circuits
Self AlignmentNot Self-aligning 
Temperature Max250 °F
Use with shafting ClassClass L 
Weight0.08 lb

Performance

performance graphic
performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: