WM32 - Product Obsolete

Product WM32 is now an obsolete item.

WM32
WM32

Shaft Support, Intermittent Support, Waymount, Use with 2 in Diameter Shaft, Obsolete


  • Designed for use with Roundway bearings. Two or more can be used to provide intermittent support and adjustment along the length of the shaft. Unlike shaft support rails, Waymount supports do not permit longitudinal passage of open-type Ball Bushing bearings. When it is necessary to travel over Waymount supports, Roundway bearings should be used.
  • Base bolt [F] to be supplied by customer
  • Shaft-attaching bolt [G] & washer supplied with Waymount support

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2 in
[A]1.44 in
[B]1.875 in
[C]0.5 in
[E]1.38 in
[F]0.41 in
[G]3/8-24 bolt and washer 
[H]2.5 in
[J] Total Adjustment1/8 in
[K] Total Adjustment1/8 in
[L]3 in
[M]1.25 in
[N]0.94 in
[P]1 in
[W]4 in

Specifications

SpecificationsValue
Support StyleWaymount 
UPC Number662486103295 
Weight1.8 lb

Get Quote

*Please fill out the information below so we can best assist you: