- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-02300-02790-LS0000-28
WM08Z170-02300-02790-LS0000-28
Can't find what you're looking for? Go to the Product Selector
WM08Z170-02300-02790-LS0000-28
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 2300 mm Stroke, 2790 mm Overall Length, Single Short Carriage, 170 mm Travel Per Shaft Rev, Shaft On Both Sides Without Keyway, 2.51 m/s Maximum Linear Speed
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 2300 mm |
Ltot | 2790 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Single Short Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 29.7 kg |