- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM08Z170-02250-03200-LZ0360-72
WM08Z170-02250-03200-LZ0360-72
Can't find what you're looking for? Go to the Product Selector
WM08Z170-02250-03200-LZ0360-72
Linear Unit, WM80Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 2250 mm Stroke, 3200 mm Overall Length, Double Standard Carriages, 360 mm between carriages, 170 mm Travel Per Shaft Rev, Shaft On Both Sides Without Keyway, 2.51 m/s Maximum Linear Speed
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[LA] Carriage Spacing | 360 mm |
[Smax] Stroke | 2250 mm |
Ltot | 3200 mm |
Travel Per Shaft Rev | 170 mm |
Specifications | Value |
Belt Type | 25 AT 10 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 38.9 kg |