WM08S010-09335-10600-CY0350-16

WM08S010-09335-10600-CY0350-16
WM08S010-09335-10600-CY0350-16

Linear Unit, WM80, Ball Screw Drive, Ball Guide, 0.02 mm Repeatability, Non-Preloaded, 9335 mm Stroke, 10600 mm Overall Length, Double Short Carriages, 350 mm between carriages, 10 mm Travel Per Shaft Rev, Single Shaft With Keyway, 0.5 m/s Maximum Linear Speed, Superseded

Lead Time:  5 Weeks   *

  • Can be installed in any orientation
  • Patented guide system
  • Patented self-adjusting plastic cover band
  • Patented screw support system

Dimensions

DimensionValue
[LA] Carriage Spacing350 mm
[Smax] Stroke9335 mm
Ltot10600 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Carriage TypeDouble Short Carriages 
DriveBall Screw 
GuideBall 
Profile size (width × height)80 x 80 mm 
Protection OptionStandard Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight116.7 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.5 m/s
Repeatability0.02 mm

Get Quote

*Please fill out the information below so we can best assist you: