- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WMZ
- WM06Z120-00580-01000-BS0000-28
WM06Z120-00580-01000-BS0000-28
Can't find what you're looking for? Go to the Product Selector
WM06Z120-00580-01000-BS0000-28
Linear Unit, WM60Z, Belt Drive, Ball Guide, 0.05 mm Repeatability, 580 mm Stroke, 1000 mm Overall Length, Single Short Carriage, 120 mm Travel Per Shaft Rev, Shaft On Right Side Without Keyway, 2.5 m/s Maximum Linear Speed
-
Self-adjusting plastic cover band
-
Central lubrication of all parts that require lubrication
Dimension | Value |
[Smax] Stroke | 580 mm |
Ltot | 1000 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 20 ATL 5 |
Carriage Type | Single Short Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 60 x 60 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 8.2 kg |