WM04S005-00660-00940-AN0000-29

WM04S005-00660-00940-AN0000-29
WM04S005-00660-00940-AN0000-29

Linear Unit, WM40, Ball Screw Drive, Ball Guide, 0.02 mm Repeatability, Non-Preloaded, 660 mm Stroke, 940 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 0.25 m/s Maximum Linear Speed, Superseded

Lead Time:  5 Weeks   *

  • Can be installed in any orientation
  • Patented guide system
  • Patented self-adjusting plastic cover band
  • Patented screw support system

Dimensions

dimensions
DimensionValue
[Smax] Stroke660 mm
Ltot940 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Profile size (width × height)40 x 40 mm 
Protection OptionStandard Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight3.8 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.02 mm

Get Quote

*Please fill out the information below so we can best assist you: