WH12Z260-05550-06155MN-0000S2

WH12Z260-05550-06155MN-0000S2
WH12Z260-05550-06155MN-0000S2

Linear Unit, WH120, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 5550 mm Stroke, 6155 mm Overall Length, Single Standard Carriage, 260 mm Travel Per Shaft Rev, Shaft On Both Sides, Enhanced Wash Down Protection, 10 m/s Maximum Linear Speed, Superseded

Lead Time:  4 Weeks   *

  • Can be installed in any orientation
  • Speed up to 10 m/s
  • Belt Driven

Dimensions

dimensions
DimensionValue
[Smax] Stroke5550 mm
Ltot6155 mm
Travel Per Shaft Rev260 mm

Specifications

SpecificationsValue
Belt Type50ATL10 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuideWheel 
Profile size (width × height)120 x 110 mm 
Protection OptionEnhanced Wash Down Protection 
Shaft ConfigurationShaft On Both Sides 
Shaft OrientationRight Angle 
Shaft QuantityDouble Shafts 
Weight113.5 kg

Performance

PerformanceValue
Input speed, maximum2308 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed10 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: