WH05Z120-00500-00940-AN0000-53

WH05Z120-00500-00940-AN0000-53
WH05Z120-00500-00940-AN0000-53

Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 500 mm Stroke, 940 mm Overall Length, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Shaft On Left Side, 6.5 m/s Maximum Linear Speed, Superseded

Lead Time:  4 Weeks   *

  • Can be installed in any orientation
  • Speed up to 6.5 m/s
  • Belt Driven

Dimensions

dimensions
DimensionValue
[Smax] Stroke500 mm
Ltot940 mm
Travel Per Shaft Rev120 mm

Specifications

SpecificationsValue
Belt Type16ATL5 
Carriage TypeSingle Standard Carriage 
DriveBelt 
GuideWheel 
Profile size (width × height)50 x 50 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Left Side 
Shaft OrientationRight Angle 
Shaft QuantitySingle Shaft 
Weight6.6 kg

Performance

PerformanceValue
Input speed, maximum3250 RPM
Maximum Acceleration40 m/s²
Maximum Linear Speed6.5 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: