W625SS

W625SS
W625SS

Linear Bearing, Retaining Ring, External, Accessory, 0.625 in; Use with 0.625 in Nominal Diameter Closed Bushing Bearings

Lead Time:  Contact Factory  *
each**

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "free" inside diameter

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.625 in
[ID] Inside Diameter1.041 in
[OD] Outside Diameter1.49 in
[T]0.05 in

Specifications

SpecificationsValue
MaterialStainless Steel 
UPC Number662486103547 
Weight0.08 oz

Get Quote

*Please fill out the information below so we can best assist you: