W1500SS

W1500SS
W1500SS

Linear Bearing, Retaining Ring, External, Accessory, 1.5 in; Use with 1.5 in Nominal Diameter Closed Bushing Bearings

Lead Time:  2500 Days  *

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "free" inside diameter

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[OD] Outside Diameter2.93 in
[T]0.078 in

Specifications

SpecificationsValue
MaterialStainless Steel 
UPC Number662486103387 
Weight0.027 lb

Get Quote

*Please fill out the information below so we can best assist you: