W1250SS

W1250SS
W1250SS

Linear Bearing, Retaining Ring, External, Accessory, 1.25 in; Use with 1.25 in Nominal Diameter Closed Bushing Bearings

Lead Time:  2500 Days  *

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "free" inside diameter

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.25 in
[OD] Outside Diameter2.49 in
[T]0.062 in

Specifications

SpecificationsValue
MaterialStainless Steel 
UPC Number662486103370 
Weight0.01 kg

Get Quote

*Please fill out the information below so we can best assist you: