TSFB24-CRDP

TSFB24-CRDP
Super Ball Bushing Bearing

SUPER, Ball Bushing Bearing Cartridge Bearing, 1.500 in, Self-Aligning, Closed Type, Non-Adjustable, Corrosion Resistant

Lead Time:  3 Days*

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Dimensions

Dimensions
Dimension Value
d 38.10 mm (1.500 in)
E1 79.38 mm (3.125 in)
F1 25.40 mm (1.000 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 3.103 kg / 6.84 lbs
Nominal Diameter 38.100 mm / 1.5 in
Length 190.500 mm / 7.5 in
Height 101.600 mm / 4 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 12,455.021 N / 2800 lbf

Get Quote

*Please fill out the information below so we can best assist you: