TSFB20-CRL4L

TSFB20-CRL4L
Super Ball Bushing Bearing

SUPER, Ball Bushing Bearing Cartridge Bearing, 1.250 in, Self-Aligning, Closed Type, Non-Adjustable, Corrosion Resistant

Lead Time:  3 Days*

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Dimensions

Dimensions
Dimension Value
d 31.75 mm (1.250 in)
E1 69.85 mm (2.750 in)
F1 22.86 mm (0.900 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option L4L
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 1.842 kg / 4.06 lbs
Nominal Diameter 31.750 mm / 1.25 in
Length 170.180 mm / 6.7 in
Height 88.900 mm / 3.5 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 9,341.265 N / 2100 lbf

Get Quote

*Please fill out the information below so we can best assist you: