TNUT05M8

TNUT05M8
TNUT05M8

Linear Unit, T-NUT ACCESSORY

Lead Time:  Contact Factory  *
each**

Dimensions

dimensions
DimensionValue
[A]19.5 mm
[B]9.8 mm
[C]5.8 mm
[D]8.6 mm
[F]M8 

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: