TNUT03M5

TNUT03M5
TNUT03M5

Linear Unit, T-NUT ACCESSORY

Lead Time:  Contact Factory  *
each**

Dimensions

dimensions
DimensionValue
[A]12 mm
[B]7 mm
[C]2.5 mm
[D]5 mm
[F]M5 

Specifications

SpecificationsValue
Use with2RB12 

Get Quote

*Please fill out the information below so we can best assist you: