SUPER3-CRDP

SUPER3-CRDP
Super Ball Bushing Bearing

SUPER, Ball Bushing Bearing, 0.1875 in, Self-Aligning, Closed Type, Non-Adjustable, Corrosion Resistant

Lead Time:  2 Weeks*
$147.93 each**

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.

Dimensions

Dimensions
Dimension Value
C 14.27 mm (0.562 in)
d 4.76 mm (0.188 in)
D 9.53 mm (0.375 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Number of Ball Circuits 4
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.001 kg / 0.003 lbs
Nominal Diameter 4.763 mm / 0.1875 in
Outer Diameter 9.525 mm / 0.375 in
Length 14.275 mm / 0.562 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 108.981 N / 24.5 lbf

Get Quote

*Please fill out the information below so we can best assist you: