SSUTWNO8WW-CRDP

SSUTWNO8WW-CRDP
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Twin Pillow Block, 0.500 in, Open, Self-Aligning, Adjustable, Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
a 30.00 ° (30.000 °)
d 12.70 mm (0.500 in)
E 18.80 mm (0.740 in)
F1 12.70 mm (0.500 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 0.209 kg / 0.46 lbs
Nominal Diameter 12.700 mm / 0.5 in
Length 88.900 mm / 3.5 in
Height 28.702 mm / 1.13 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 2,241.904 N / 504 lbf

Get Quote

*Please fill out the information below so we can best assist you: