SSUTWNO12-CRL4L

SSUTWNO12-CRL4L
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Twin Pillow Block, 0.750 in, Open, Self-Aligning, Adjustable, Corrosion Resistant, No Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 69.85 mm (2.750 in)
a 30.00 ° (30.000 °)
A1 23.88 mm (0.940 in)
A2 25.40 mm (1.000 in)
B 114.30 mm (4.500 in)
d 19.05 mm (0.750 in)
E 8.64 mm (0.340 in)
E1 60.33 mm (2.375 in)
E2 88.90 mm (3.500 in)
F1 7.87 mm (0.310 in)
G 23.88 mm (0.940 in)
G1 57.15 mm (2.250 in)
G2 1/4-28
H 23.80 mm (0.937 in)
H1 39.62 mm (1.560 in)
N 4.83 mm (0.190 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option L4L
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.463 kg / 1.02 lbs
Nominal Diameter 19.050 mm / 0.75 in
Length 114.300 mm / 4.5 in
Height 39.624 mm / 1.56 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 7,037.087 N / 1582 lbf

Get Quote

*Please fill out the information below so we can best assist you: