SSUTWNA10-NBDP

SSUTWNA10-NBDP
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Twin Pillow Block, 0.625 in, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 63.50 mm (2.500 in)
A2 44.45 mm (1.750 in)
B 101.60 mm (4.000 in)
d 15.88 mm (0.625 in)
E 10.41 mm (0.410 in)
E1 53.98 mm (2.125 in)
E2 76.20 mm (3.000 in)
F 36.58 mm (1.440 in)
F1 7.11 mm (0.280 in)
G 21.59 mm (0.850 in)
G1 50.80 mm (2.000 in)
G2 1/4-28
H 22.23 mm (0.875 in)
H1 41.40 mm (1.630 in)
N 4.83 mm (0.190 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.463 kg / 1.02 lbs
Nominal Diameter 15.875 mm / 0.625 in
Length 101.600 mm / 4 in
Height 41.402 mm / 1.63 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 551.579 N / 124 lbf

Get Quote

*Please fill out the information below so we can best assist you: