- Home
- Products
- Ball Bushing® Bearings
- SSUTWN24-CRLL
SSUTWN24-CRLL
Can't find what you're looking for? Go to the Product Selector
SSUTWN24-CRLL
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Pillow Block, 1.500 in, Self-Aligning, Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$818.36
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
120.65 mm (4.750 in) |
A2 |
88.90 mm (3.500 in) |
B |
228.60 mm (9.000 in) |
d |
38.10 mm (1.500 in) |
E |
7.87 mm (0.310 in) |
E1 |
104.78 mm (4.125 in) |
E2 |
165.10 mm (6.500 in) |
F1 |
6.35 mm (0.250 in) |
G1 |
114.30 mm (4.500 in) |
H1 |
82.55 mm (3.250 in) |
N |
7.11 mm (0.280 in) |
Dimension |
Value |
A |
120.65 mm (4.750 in) |
A2 |
88.90 mm (3.500 in) |
B |
228.60 mm (9.000 in) |
d |
38.10 mm (1.500 in) |
E |
7.87 mm (0.310 in) |
E1 |
104.78 mm (4.125 in) |
E2 |
165.10 mm (6.500 in) |
F1 |
6.35 mm (0.250 in) |
G1 |
114.30 mm (4.500 in) |
H1 |
82.55 mm (3.250 in) |
N |
7.11 mm (0.280 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
LL |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
3.665 kg / 8.08 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
228.600 mm / 9 in |
Height |
82.550 mm / 3.25 in |
To download the models below, you will need to sign in.
Sign In